Page 543 - Demo
P. 543


                                    509Dimensions in millimeters (inch) unless otherwise statedACTUALSIZEACTUALSIZE19 Swell Action LatchPlastic• Accommodates misalignment • Vibration dampeningMaterial and FinishNylon and glass-filled nylon black with rubber bushing Performance DetailsInstallation notesMaximum tightening torque on mounting nut: 1 Nm (9 inlbf)www.southco.com/19Part NumberSee tableBushingNylon nut 8-32 UNCFrame28 (1.09)(open)8 (.31)(latched) 12(.47)3.2 (.13) MaximumFrame thickness15.5(.61)(open)4 (.14) 13 (.52)(latched)Door28(1.09)Handle and shaftassembly PinX RZØ S1.6(.06)9.5 (.38)16 (.63)31.8(1.25)2 holes,Ø 5.15 (.203 ) +0.1-0.0+.004-.000PanelFrameLatch Part Number Ø S R X Z Bracket Part Number19-81-10 and 19-83-10 9.5 (.38)27 (1.06) 20.5 (.81) 16.7 (.66)19-0-15666-1119-91-10 and 19-93-10 13.5 (.53) 19-0-15665-11Door orouter panelFrameØ KØ HGBushingNylonnutPart NumberG +0.1 (+.004)-0.0 (-.000)H +0.1 (+.004) -0.0 (-.000)Frame ThicknessK +0.5 (+.030) -0.0 (-.000)19-81-10 3.3 (.130) 4.1 (.161) 3.2 (.13) Maximum 9.5 (.375)19-91-10 4.5 (.177) 5.8 (.228) Up to 3.2 (.13) 13.5 (.531)3.2 - 4.8 (.13 - .19) 14 (.547)BushingNylon nut 12-24UNCFrame39 (1.53)(open)11.5 (.45)(latched)17 (.66)Frame thickness22.5 (.89)(open)5(.19)19 (.75)(latched)Door39(1.53)Handle and shaftAssembly Pin4.8 (.19) Maximum19-81-1019-91-10Accessories - Side mount bracketSeries Frame thicknessRated load (short term)19-81-10 0.5 - 3.2 (.016 - .13)180 N (40lbf)19-91-100.5 - 3.2 (.016 - .13) 440 N (100lbf)3.2 - 4.8 (.125 - .19)330 N (75lbf)
                                
   537   538   539   540   541   542   543   544   545   546   547