Page 542 - Demo
P. 542


                                    508Dimensions in millimeters (inch) unless otherwise statedPart NumberMax. Misalignment Between Centerlines of Panel Hole and Frame HoleFrame or Bracket Outer Panel / DoorRated Load (Short Term)Frame ThicknessJ±0.3 (.010)Ø K+0.5 (.020) -0.0 (.000) L Max. M N19-83-10 0.4 (.015) 180 N (40lbf) 3.2 (.13) Max. 6 (.234) 9.5 (.375) 11 (.45) 41.5 +0.4 -0.0 (1.64 +.005 -.0 )16.5 +0 -0.4(.640 +0 -.005 )19-93-100.6 (.025) 440 N (100lbf)Up to 3.2 (.13)8 (.312)13.5 (.531)15.(.56) 57.5±.02 (2.265±.005)20.5 +0.4 -0.0  (.812 +0 -.005) 0.8 (.030) 330 N (75lbf) 3.2 - 4.8 (.13 - .19) 14 (.56)ACTUALSIZEACTUALSIZE19 Swell Action LatchPlastic · Flush• Flush low profile design• Accommodates misalignment• Vibration resistantMaterial and FinishNylon black with stainless steel mounting bracket and rubber bushingSet tool: 1095 Steel, zinc platedPerformance DetailsInstallation notesPosition bracket and retainer over stud and strike set tool. Adjust mounting nut to set latching tension.Set toolTool part number: 17-10019-11Part NumberSee tablewww.southco.com/1951(2.00)102 (4.00)Ø 16 (.625)+.005 Ø 8.3 (.328 ) -.002 +0.2-0.044(1.73)19(.74) 21 (.84)(open) 23(.90)(open)21 (.81)(latched)3.2 (.13) Maximum9.5 (.37) Frame thicknessCupMounting bracketRetainerBushingNut 8-32 UNCScrewFrame or bracket outer surface of cup must contact frame or side mount bracketJØ KLMNDoororouterpanelFrameOuter panel / door NutRetainer Mountingbracket61(2.39)24 (.95)28 (1.12)(open)33 (1.30)(open)30 (1.16)(latched)4.8 (.19) Maximum13.3 (.52)FramethicknessCupMountingBracketRetainerBushingNut 12-24UNCScrewFrame or bracketouter surface of cup must contact frameor side mount bracket19-83-1019-93-10Series Frame thicknessRated load (short term)19-83-10 0.5 - 3.2 (.016 - .13)180 N (40lbf)19-93-100.5 - 3.2 (.016 - .13)440 N (100lbf)3.2 - 4.8 (.125 - .19)330 N (75lbf)
                                
   536   537   538   539   540   541   542   543   544   545   546