Page 540 - Demo
P. 540


                                    506Dimensions in millimeters (inch) unless otherwise stated19 Swell Action LatchPlastic• Accommodates misalignment • Vibration dampeningMaterial and FinishNylon and glass-filled nylon black with rubber bushing Performance Detailswww.southco.com/19Part NumberSee tableDoor Thickness Use Washer?Adjustment Required1.7±0.2 (.07±.01) Yes No1.9 - 2.3 (.08 - .09) Yes Yes2.5±0.2 (.10±.01) No No2.7 - 4.8 (.11 - .19) No YesHandle / tee shaftsub-assemblyBushingAcorn nutM6 ThreadDoor Frame23 (.91) Open1.5 - 4.8 (.06 - .19) (see table)11.5 (.45)39 (1.53)Ø 2.4 (.09)39(1.53)16.7(.66)Part Number Packaging19-51-01 Components bulk packaged19-54-01 1 Assembly per bagØ 6.7±0.3(.26±.01) Optional flatsMin. recommended distance from edge 4 (.157)DoorFrame 5.2 (.205 ) +.004-.000+0.1-0.0Ø 13.7±0.3 (.54±.01) for framethickness up to 3.2 (.13)Ø 14.1±0.3 (.56±.01) for framethickness 3.2 - 4.8 (.13 - .19)ACTUALSIZEFrame thickness Rated load (short term)1.5 (.059) 400 N (90lbf)2.5 (.098) 690 N (155lbf)3.2 (.125) 620 N (140lbf)4.8 (.190) 190 N (43lbf)BushingHandle and shaft sub-assemblyAcorn nutUse washer provided when required
                                
   534   535   536   537   538   539   540   541   542   543   544