Page 387 - Demo
P. 387


                                    359Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE(SMALL)• Flexible one piece molded latch• UV resistant• Absorbs and reduces vibrationMaterial and FinishThermoplastic elastomer and glassfilled nylon, blackScre Stainless steel, passivatedPerformance Details Clamping forceSmall: 58 N (13 lbf) Medium: 84 N (19 lbf)Large: 98 N (22 lbf)Flammability rating: UL94-HBInstallation NotesConcealed:Install assembly with thread forming screws (order separately).Maximum tightening torque 2.0 Nm (18 inlbf) Front installation:Install assembly with M5 (No. 10) screw or Ø 5 (3/16) rivet (not supplied) F7 Draw LatchFlexible · Pull type47(1.85)21(.82)15(.60)18(.71)KeeperHandle(4 Places)Bracket20.3(.80)(Ref. when latched to recommended mounting dimension)Concealed Version9.5 ±0.2(.375 ±.010)Ø 10.2 (.40) Counterbore(front installation only)AB±3.2 (.13)DCØ 5.2 (.205 )+0.1-0.0 +.003-.00019±0.2 (.750±.010) 5.1 (.20)E9.5(.38)Ø 8 (.32)2.8 (.11)Thread forming screwNo. 2 Phillips Recess15.9 (.63) or25.4 (1.0)Part NumberInstallation Method Dimensions Size Latch Keeper Screws (3 per bag) E A B C DSmallF7-530 F7-537 ~ Front ~112(4.81)41(1.6)25.4(1.00)31(1.23) F7-540 F7-547 F7-548-3 Concealed (thread forming) up to 8.0 (.32)F7-558-3 Concealed (thread forming) 8.1 - 17.5 (.32 - .69)MediumF7-630 F7-537 ~ Front ~167(6.6)72(2.83)32(1.25)29(1.13) F7-640 F7-547F7-548-3 Concealed (thread forming) up to 8.0 (.32)F7-558-3 Concealed (thread forming) 8.1 - 17.5 (.32 - .69)LargeF7-730 F7-537 ~ Front ~221(8.7)117(4.6)32(1.25)29(1.13) F7-740 F7-547F7-548-3 Concealed (thread forming) up to 8.0 (.32)F7-558-3 Concealed (thread forming) 8.1 - 17.5 (.32 - .69)Part NumberSee tableOrder latch, keeper and screws (if required) separatelywww.southco.com/F7
                                
   381   382   383   384   385   386   387   388   389   390   391