Page 383 - Demo
P. 383


                                    355Dimensions in millimeters (inch) unless otherwise statedPart NumberSee tableOrder latch andreceptacle separately88(3.44)min.17(.66)min.LatchpanelReceptacle panel11 (.44)Ø 13(.50)44(1.72)Installation NotesTab Mount: Install with Ø 5 (.205) rivets or M5 (No. 10) screws (not supplied)Mortise Mount: Install with Ø 6 (1/4) rivets or M6 (1/4) screws (not supplied). A 1.6 (.06) gap should be maintained between latch and receptacle. Front Mount - Wood application:Install with M5 (No. 10) flat head screws (not supplied). Note: Latch strength is dependant on mounting hardware and installation materialRear Mount - Metal application:Install with 5 (.196) flathead rivets or M5 (No. 10) screws. Note: Maximum metal panel thickness should be 2.5 (.10)AccessoriesActuation toolPart number: 29-0059-02R2 Draw LatchConcealed · Panel Fasteningwww.southco.com/R2Tab Mount Mortise Mount17 (.66) Minimum88(3.44)Minimum44 (1.73)Ø 6.5 (.252 )+0.1-0.057(2.25)+.003-.001Ø 13(.50)32.3(1.27)11 (.44)Latch panelReceptacle panel44(1.72)12(.46)17(.67)151(5.94)111(4.38)Pocket Deep recess 4.5(.18)Ø 13(.50)Actuator holefor latch side only127(5.00)70(2.75)16(.63)Ø 5.2(.205)Front MountMounting Style Part Number A B C D E F GShallow Tab Mount Latch R2-0259-17 31.8 (1.25) 17.3 (.68) 17.3 (.68) 32.3 (1.27)31.8 (1.25) 19 (.75) 19 (.75) Receptacle R2-0257-17Deep Tab MountLatch R2-0169-1728.7 (1.13) 30.2 (1.19)38.1 (1.50)52.1 (2.05)28.7 (1.13)32 (1.25) 38 (1.5) Receptacle R2-0160-17Mortise MountLatch R2-0055-17Receptacle R2-0002-17Front/Rear MountLatch R2-0267-17Receptacle R2-0268-17152 (6.0)152(6.0)8 mm (5/16) Hex wrenchF GRear Mount
                                
   377   378   379   380   381   382   383   384   385   386   387