Page 382 - Demo
P. 382


                                    354ACTUAL SIZE ACTUAL SIZEDimensions in millimeters (inch) unless otherwise statedR2 Draw LatchConcealed · Panel Fastening • Provides a high strength concealed joint• Operates quickly with a hex wrench• Self adjusts to ensure a tight connectionMaterial and FinishSteel, galvanized Performance DetailsTab, Shallow, and Mortise Mount: Average ultimate tensile load:6200 N (1400 lbf)Average ultimate shear load:8900 N (2000 lbf) Front Mount: Average ultimate tensile load: 4000 N (900 lbf)Shear LoadTensileLoadTensileLoadShear Loadwww.southco.com/R2Latch ReceptacleTab MountFront/Rear MountMortise Mount30.7(1.21)16.4(.65)95.3(3.75)127(5.00)149.4(5.88)R 12.2(.48)31.8(1.25)95.3(3.75)127(5.00)149.4(5.88)11.1(.44)16.4(.65)8 (5/6) Hex wrench opening2X 5.2 (.21)82° Countersink (from opposite side)2X 5.2 (.21)82° Countersink (from opposite side)44.4(1.75)*12.7(.50)41.8(1.64)16.4(.64)85.7(3.38)43.7(1.72)11.2(.44)2X Ø 6.6(.26)16.4(.64)41.8(1.64)85.7(3.37)44.4(1.75)4X Ø 5.5(.22)2X Ø 6.6(.26)4X Ø 5.5(.22)ABCDE*Typical on latch and receptacle8 (5/6)Hex wrench opening23.9 (.94)57.2(2.25)85.8(3.38)2X 6.6(.26)4X 6.6(.26) 16.4(.64)43.7(1.72)35.8(1.41)11.2(.44)57.2(2.25)85.8(3.38)2X 6.6(.26)16.4(.64) 32.3(1.27) 8 (5/6)Hex wrench opening
                                
   376   377   378   379   380   381   382   383   384   385   386