Page 384 - Demo
P. 384


                                    356ACTUAL SIZEDimensions in millimeters (inch) unless otherwise statedR5 Draw LatchConcealed · Mortise Mount• High tensile load• Consistent pull-up• Concealed installationMaterial and FinishSteel, zinc galvanized Performance Details Average ultimate tensile load: 11,100 N (2500 lbf)Average ultimate shear load: 68,180 N (15,327 lbf)Installation NotesInstall assembly with Ø 6 (1/4) rivets or M6 (1/4) screws (not supplied)AccessoriesActuation toolPart number: 29-0059-02NotesOperating forceTo open: 4 Nm (35 inlbf)To close: 4 Nm (35 inlbf)Part NumberLatch ReceptacleR5-0074-17 R5-0079-17Recessed Pocket Side Mount70(2.75)94(3.69)36(1.41)9.5(.38)34(1.34)44.5 (1.75)Ø 6.5 (.257) (6 Holes)34(1.34)6 Holes Ø 6.5(.257)37(1.47) Hook to lock overØ 9.5 (.38) pin70(2.75)55(2.16)Radius12 (.47)94(3.69)8 (5/16)Hex wrenchopening12 (.47)36(1.41)17.5(.69)Ø8(.31)Travel13.2(.52)16.3 (.64)Ø10(.40)16.3(.64)16(.63)44.5 (1.75)17(.66)Minimum95(3.75)Minimum70(2.75)45 (1.77)Minimum34(1.34) 45 (1.77) MinimumØ 6.5(.256 )+0.1-0.0+.004-0.0Ø 13(.50)36(1.41)17.5(.69)LatchpanelReceptacle panel152 (6.0)152(6.0)AccessoriesActuation Toolwww.southco.com/R5Latch Receptacle8 mm (5/16) Hex wrenchTensileLoadShear LoadShear LoadTensileLoadPart NumberSee tableOrder latch andreceptacle separately
                                
   378   379   380   381   382   383   384   385   386   387   388