Page 376 - Demo
P. 376


                                    348ACTUAL SIZEACTUAL SIZEDimensions in millimeters (inch) unless otherwise statedK2 Draw LatchRotary · Stylized wing• Lift and Turn operation • Consistent pull-upMaterial and FinishStainless steel or steel, black powder coated Performance Details Steel:Maximum working load:1230 N (275 lbf)Stainless steel:Maximum working load:845 N (190 lbf)Operating temperature range: -40ºC (-40ºF) to 80ºC (175ºF)Installation NotesInstall assembly with Ø 4 (.157)rivets or M4 (No. 8) screws (not supplied) NotesSpring loaded:Ideal for applications where shock and vibration occur. Compensates up to 1.7 (.07) for mounting hole irregularities, panel variations and gasket set. Also provides an additional allowance of 2.3 (.09) deflection when loaded.Part NumberSee tableOrder latch and keeper separatelyLatchPart NumberSStyle Steel, Black Powder Coated Stainless SteelSpring loaded K2-3005-89 K2-3005-51 32 (1.25 )Fixed K2-3001-89 K2-3001-51 32±0.2 (1.25±.01)Keeper K4-2338-89 K4-2338-51+1.7- 0.2+.07- .0124 (.94)31 (1.20)29(1.13)17 (.65)6.4(.25)52 (2.04)55(2.17)Closed12(.47)Keeper(optional)6.4(.25)33.5(1.32)1.3 (.05)19.1(.75)Ø 4.2 (.167)2 places1.6 (.06) Ø 4.5 (.18)2 places19 (.73)48 (1.89)TravelSpring LoadedFixed12.6±0.1(.496±.004)S6.3±0.1(.248±.004)19.1±0.1(.75±.004)Ø 4.5±0.1(.177±.004)2 PlacesØ 4.2±0.1(.167±.004)2 Places24 (.94)31 (1.20)29(1.13)17 (.65)6.4(.25)52 (2.04)55(2.17)Closed12(.47)Keeper plate(optional)6.4 (.25)33.5(1.32)1.3 (.05)19.1(.75)Ø 4.2 (.167)2 places1.6 (.06) Ø 4.5 (.18)2 Places18 (.71)47 (1.85)www.southco.com/K2
                                
   370   371   372   373   374   375   376   377   378   379   380