Page 371 - Demo
P. 371


                                    343ACTUAL SIZEACTUALSIZEDimensions in millimeters (inch) unless otherwise stated07 - 10 - B 01- F07 Draw LatchOver-center · Living hinge • Low profile one piece molded latch• Concealed mounting• Secondary catch option to prevent accidental openingMaterial and FinishPolypropylene black or whiteSecondary catch: acetal black or redPerformance Details Maximum working load:Standard: 445 N (100 lbf)Secondary catch: 310 N (70 lbf)Operating temperature range: 0ºC (32ºF) to 65ºC (150ºF)Flammability rating: UL94-HBInstallation NotesInstall assembly with four Ø 3 (.125)flat head rivets or M3 (No. 4) flat head screws (not supplied)B Base type Assembly complete with keeper2 Standard 5 Secondary catchF Finish11 White (standard only)12 Black (standard only)70 Black with red secondary catch72 Black with black secondary catch20.2(.80)34.6(1.36)54.8(2.16)30.5(1.20)LatchedUnlatchedKeeper4 HolesØ 3.30 (.130) Latch19 (.750)4.8(.187)28.4(1.12)9.5(.38)7.9(.31)Optionalsecondarycatch(Push down to release)20.3 (.80)34.5(1.36)55(2.16)UnlatchedLatchedKeeper9.5(.375) 19(.750)Secondarycatch (optional)4.7 (.185)Latch8 (.31)11 (.43)28.2(1.11)25.4(1.00)Ø 3.25 (.128)(4 Places)19±0.4(.750±.015)9.5±0.8(.38±.03)9.5±0.1(.375±.005)Secondary catch(optional)www.southco.com/07Standard StyleSecondary Catch Style___________________________________________________________________________ Part Number Selection
                                
   365   366   367   368   369   370   371   372   373   374   375