Page 374 - Demo
P. 374


                                    346www.southco.com/91 Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE ACTUAL SIZE91 Draw LatchUnder-center · Adjustable • Adjustable grip• Secondary catch option to prevent accidental openingMaterial and FinishStainless steel or steel, zinc platedPerformance Details Maximum working loadStainless steel: 710 N (160 lbf)Steel, zinc plated: 1200 N (270 lbf)Installation NotesØ 2.5 (No. 3) screws (not supplied)Part NumberSee tableOrder latch and keeper separatelyS Keeper Type Steel Stainless Steel39 - 47 (1.53 - 1.85) Concealed 91-634-07 91-634-5252 - 60 (2.04 - 2.36) Exposed 91-630-07 91-630-52SØ 2.6 (.102)Mounting holes 10.1(.398)23.6(.93)10.1(.398)57.7 (2.27)Latch shown with 91-630-XX exposed keeper15.8 (.62) 17 (.67)Ø 2.6 (.10)Mounting holes 10.1 (.4)10.1(.4)23.6(.93)SLatch shown with 91-634-XX concealed keeper57.7 (2.27)Secondary Catch10.1(.399)12.7(.50)Ø 2.6 (.102)Mounting holes9º16.0(.63)2.0 (.079)15.0 (.59)6.6 (.26) Ø 2.6 (.10)Mounting holes10.1(.4)9.0(.35)16.0(.63)6.6 (.26)2.0 (.08)9ºExposed Concealed10.1±0.1 (.398±.004) 10.1±0.1 (.398±.004) Case/lid separationS+0.1-0.0+.004-0.0 Ø 2.6(.102 ) (4 places)StandardKeeperLatchMaterialLatch Part NumberStandard Secondary CatchSteel 91-351-07 91-361-07Stainless Steel 91-351-52 91-361-52
                                
   368   369   370   371   372   373   374   375   376   377   378