Page 369 - Demo
P. 369


                                    341ACTUAL SIZEACTUAL SIZEDimensions in millimeters (inch) unless otherwise statedA1 - 10 - B 0 K - M• Adjustable gripMaterial and FinishStainless steel or steel, zinc platedGrip: Vinyl yellow Performance Details Small (keeper style A):Maximum static load: 180 N (40 lbf)Small (keeper style B):Maximum static load:1550 N (350 lbf)Medium (keeper style A)Maximum static load: 890 N (200 lbf)Installation NotesSmall: Install assembly with four M5 (No. 10) round head screws or rivetsMedium:Install assembly with four M6 (1/4) round head screws or rivetsA1 Draw LatchOver-center · Adjustablewww.southco.com/A1Assembly complete with keeperRod guide Jam nutLatch assembly1.5 (.06) Thick yellow vinyl gripHousinglatching rodSeparationM5 thread2 Mounting holestapped M5 x 0.8 by7 (.28) deep. Mountingscrews not supplied5 (.19)Keeper Style AKeeper Style B22 (.88)5 (.19)12(.47)13 (.50)13(.50)Lever27(1.06)68 (2.66)20 (.78)21(.82)1.6 (.060)4.4(.17)5 (.19)22 (.88)14 (.56)11(.44)13(.50)8 (.31)Ø 5.2 (.203)1.3 (.050)Door/frame separationRod guide Jam nutLatch assembly1.5 (.06) Thick yellow vinyl gripHousingLatching rod5/16-18 UNC threadKeeper style ALever40(1.56)113 (4.45)32 (1.25)31(1.21)1.9 (.075)7(.27)6 (.25)31(1.21)19(.75)19(.75)19(.75)11(.44)Ø 6.7 (.265)1.5 (.060)Door/frame separationSmallMediumØ5.2 (.203 )Keeper A 25 (1.00) Min. to 44 (1.75) Max.Keeper B 29 (1.13) Min. to 48 (1.88) Max. 12.7±0.2 (.500±.005)6.4±0.2 (.250±.005)+0.1-0.2+.005-.01025.5 (1.00 )+0.2-0.0 +.010-.000Door / frame separationB Base size5 Small7 MediumM Finish10 Steel, zinc plated without yellow grip20 Steel, zinc plated with yellow grip40 Stainless steel without yellow grip50 Stainless steel with yellow gripK Keeper style1 Type A3 Type B (Small steel, zinc plated models only) 24 (.94) Min. to 57 (2.25) Max.Ø 6.7 (.257 ) +0.2-0.0+.010-.000+0.1-0.2+.005-.01044.5 (1.75 )9.5±0.2 (.375±.005)19±0.2 (.750±.005)Door / frame separationLatching rodKeeperLever Lock nutLatching rodSmall Panel Preparation Medium Panel Preparation___________________________________________________________________________ Part Number Selection
                                
   363   364   365   366   367   368   369   370   371   372   373