Page 364 - Demo
P. 364


                                    336ACTUAL SIZEDimensions in millimeters (inch) unless otherwise statedTL - 20 - B 0 L - FTL Draw LatchOver-center · Wire bail• Compact latch• Multiple link options for application variancesMaterial and FinishStainless steel or steel, zinc platedPerformance Details Steel working load:Compact heavy-duty: 1290 N (290 lbf)Compact: 220 N (45 lbf)Stainless steel working load:Compact heavy-duty: 800 N (180 lbf)Compact: 220 N (45 lbf)Installation NotesInstall assembly with M4 (No. 6)round head screws (not supplied) or 4 (.156) rivetsNotesOrder keepers separately, see page 338www.southco.com/TLExposed Mounting HolesØ 4.2 (.167)15.2 (.60)28.0 (1.1)35.6 (1.4)15 (.59)22.0 (.87) Ø 2.0(.08)36.0 (1.42)BaseLBLinkConcealed Mounting Holes15.2 (.60)13.5 (.53)Ø 4.2 (.167)Ø 2.0(.08) 13.0(.51) 10.0 (.394) 22.0(.87)30.0 (1.18)34.0 (1.34).59˝.59˝13.5 (.53).95˝ 1.10˝Ø.167˝ Rivet Holes .40˝.12˝Ø3 (.118)25.2 (.99)30.0 (1.18) Heavy-DutyShort Curved Wire LinkFlat Wire LinkShallow Hook LinkLong Curved Wire LinkDeep Hook LinkØ 4.2 (.167)15.2 (.60)28.0 (1.1)35.6 (1.4)15 (.59)22.0 (.87) Ø 2.0(.08)36.0 (1.42)BaseLBLinkØ.167˝ Rivet Hole.60˝ 1.1˝ 1.4˝.59˝.87˝ .08˝.69˝21.6 (.85)ø.167˝ RIVET HOLE.60˝ 1.1˝ 1.4˝.59˝.87˝ .08˝1.26˝36.0 (1.42)Ø.167˝ Rivet Hole .87˝ .08˝ .60˝ 1.1˝ 1.4˝.59˝A36.5 (1.44)40.0 (1.57)Ø.167˝ Rivet Hole .87˝ .08˝ .60˝ 1.1˝ 1.4˝.59˝A36.5 (1.44)40.0 (1.57)Latch onlySee page 338 for keepersB Base type1 Exposed2 ConcealedL Link style1 Flat2 Short curved3 Long curved4 Shallow hook5 Deep hook 6 Heavy-dutyF Finish07 Steel, zinc plated52 Stainless steel, passivated15.2 (.60)13.5 (.53)Ø 4.2 (.167)Ø 2.0(.08) 13.0(.51) 10.0 (.394) 22.0(.87)30.0 (1.18)34.0 (1.34).87˝ .08˝ .59˝ .51˝ .394˝ .69˝ Ø.167˝Rivet hole19.5 (.77).59˝Ø.167˝Rivet Hole.08˝ .51˝ .394˝ .87˝1.26˝34.0 (1.34).51˝ .394˝ Ø.167˝ Rivet Hole .87˝ .08˝ .59˝ A34.5 (1.36)37.8 (1.49).51˝ .394˝ Ø.167˝ Rivet Hole .87˝ .08˝ .59˝ A34.5 (1.36)37.8 (1.49)Flat Wire LinkShort Curved Wire LinkLong Curved Wire LinkShallow Hook LinkDeep Hook LinkACTUAL SIZEPart Number Selection _______________________________________________________________________________
                                
   358   359   360   361   362   363   364   365   366   367   368