Page 365 - Demo
P. 365


                                    337ACTUAL SIZEACTUALSIZEDimensions in millimeters (inch) unless otherwise statedTL - 40 - B T L - FA .67˝.79˝ Ø.167˝ Rivet Hole .87˝ .08˝ .60˝.787˝35.6 (1.40)39.1 (1.54)19.98(.79)19.90(.787) Ø 4.2 (.167)15.2(.60)13.7 (.54)60.0 (2.4)22.0(.87)Ø 2.0(.08)35.0 (1.37)35.0 (1.37)• Multiple link options for application variances• Secondary locking style availableMaterial and FinishStainless steel or steel, zinc platedPerformance Details Steel:Working load: 220 N (45 lbf)Stainless Steel:Working load: 220 N (45 lbf)Installation NotesInstall assembly with M4 (No. 6)round head screws (not supplied) or 4 (.156) rivetsNotesOrder keepers separately, see page 338TL Draw LatchOver-center · Wire bailwww.southco.com/TLLatch onlySee page 338 for keepersB Base type1 Exposed2 ConcealedL Link style1 Flat3 Short curved4 Shallow hook5 Deep hook F Finish07 Steel, zinc plated52 Stainless steel, passivatedT Lever type0 Standard 1 Secondary catch(Exposed base only)2 Padlockable (Steel model only)(Concealed base only)Flat Wire LinkCurved Wire LinkShallow Hook LinkDeep Hook LinkExposed Mounting Holes Concealed Mounting HolesShallow Hook LinkDeep Hook Link15.0 (.59)60.0 (2.4)8.0 (.32)22.0(.87)35.0 (1.38)Ø 4.2 (.167)15.2 (.60)22.0 (.87)30.5(1.2)Ø 2.0(.08)22.0 (.87)22.0 (.87)22.0 (.87)BaseLeverL LinkTB1.38˝.32˝ .866˝ Ø.167˝Rivet Hole.87˝ .08˝ .60˝ .866˝ 1.2˝A23.0 (.89)26.0 (1.03)1.38˝.32˝ .866˝ Ø.167˝Rivet Hole.87˝ .08˝ .60˝ .866˝ 1.2˝A23.0 (.89)26.0 (1.03)Flat Wire LinkCurved Wire Link15.0 (.59)60.0 (2.4)8.0 (.32)22.0(.87)35.0 (1.38)Ø 4.2 (.167)15.2 (.60)22.0 (.87)30.5(1.2)Ø 2.0(.08)22.0 (.87)22.0 (.87)22.0 (.87)BaseLeverL LinkTB19.98(.79)19.90(.787) Ø 4.2 (.167)15.2(.60)13.7 (.54)60.0 (2.4)22.0(.87)Ø 2.0(.08)35.0 (1.37)35.0 (1.37)19.98(.79)19.90(.787) Ø 4.2 (.167)15.2(.60)13.7 (.54)60.0 (2.4)22.0(.87)Ø 2.0(.08)35.0 (1.37)35.0 (1.37)A .67˝.79˝ Ø.167˝ Rivet Hole .87˝ .08˝ .60˝.787˝35.6 (1.40)39.1 (1.54)15.0 (.59)60.0 (2.4)8.0 (.32)22.0(.87)35.0 (1.38)Ø 4.2 (.167)15.2 (.60)22.0 (.87)30.5(1.2)Ø 2.0(.08)22.0 (.87)22.0 (.87)22.0 (.87)BaseLeverL LinkTB___________________________________________________________________________ Part Number Selection
                                
   359   360   361   362   363   364   365   366   367   368   369