Page 360 - Demo
P. 360


                                    332ACTUAL SIZEDimensions in millimeters (inch) unless otherwise stated• Multiple keeper options for application variancesMaterial and FinishSteel, zinc plated or steel powder coated blackPerformance DetailsClamping force: 290 N (65 lbf)Installation NotesInstall assembly with M5 (No. 10)round head screws (not supplied) or 5 (3/16) rivetsFor peg style keeper use M5 (No. 10) flat head screws or rivets97 Draw LatchOver-center www.southco.com/97Concealed 2 Hole Single Hole Peg StyleMaterial Keeper Part NumberConcealed 2 Hole Single Hole Peg Style Exposed 1 Hole 1 LugSteel, Zinc Plated 97-67-103-11 97-67-105-11 97-67-104-11Steel, Black Powder Coated 97-67-103-15 97-67-105-15 97-67-104-15Exposed 1 Hole 1 Lug Keepers30.2(1.19)Latching springBase Lever19.8 (.78)18.3(.72)1.5(.06)73.2(2.88)16(.63)50.8(2.00)57.2 (2.25)Unlatched1.3(.050)Ø 2 (.11)Hole for sealØ 10.4 (.41)Hole for padlock28.7(1.13)Door / frame separation24.5(1.00)8.6 (.34)24.6 (.97)32.5(1.28)1.5(.06)10.4(.41)Ø 14.2(.56)7.9 (.31)Ø24.6 (.97)29.5(1.16)10.4 (.41)1.5(.06)Ø 5.2 (.203) all mounting holes25.4 (1.00)39.6(1.56) 12.7(.50) 25.4 (1.00)57.2(2.25) 25.4 (1.00)69.9(2.75) 12.7(.50)Door / frame separation Door / frame separation Door / frame separationPart NumberSee tableOrder latch and keeper separatelyMaterialLatch Part NumberLever Tab Up PadlockableSteel, Zinc Plated 97-60-120-11 97-60-320-11Steel, Black Powder Coated 97-60-120-15 97-60-320-15Ø 5.2(.203)25.4 (1.00) 60.2 (2.37)Door/frame separation Latching pointLatch Only
                                
   354   355   356   357   358   359   360   361   362   363   364