Page 356 - Demo
P. 356


                                    328Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEwww.southco.com/V7• Sleek, smooth low profile design • Locking and non-locking• Robust, riveted, tamperresistant constructionMaterial and Finish316 Grade stainless steel electropolishedPerformance DetailsMaximum working load:1200 N (270 lbf)Installation NotesInstall latch with four M3 (No.4) flat head screws and keeper with two M3 (No.4) round head screws (not supplied)KeysOvermolded key S008 (pair)Part number: M1-525-39-S008V7 Draw LatchOver-center · Stainless steelPart NumberSee tableAssembly complete with keeperDescription Part NumberNon-locking V7-20-101-24Locking keyed alike key code S008 (2 keys supplied) V7-20-111-2478.5 (3.09)34.2(1.35)21 (.84)23 (.89) Locking1.5 (.05)Lock core (optional)BaseBladeLever17 (.67)20 (.79) Non-lockingLockplate4 Countersunk holesfor flat head screws 24(.94)4.5 (.18)8 (.32)16 (.63)12(.47)10(.39)12.5(.49)Door/frameseparation3.5±0.1(.137±.004)Ø12±0.1(.472±.004)16±0.1(.63±.004)33.7±0.1*(1.327±.004)*Gasket recommended to accommodate panel variationsLatch Keeper2 holes for roundhead screws
                                
   350   351   352   353   354   355   356   357   358   359   360