Page 357 - Demo
P. 357


                                    329Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZEwww.southco.com/V7V7 Draw LatchOver-center · Zinc alloy• Sleek, smooth low profile design • Locking and non-locking• Robust, riveted, tamperresistant constructionMaterial and FinishZinc alloy, chrome plated or powder coated and stainless steel Performance DetailsMaximum working load:1200 N (270 lbf)Installation NotesInstall latch with four M3 (No.4)flat head screws and keeper with two M3 (No.4) round head screws (not supplied)KeysKey code S010 (pair)Part number: V7-KEYS72 (2.84)31(1.21)28(1.09)17 (.69)18(.71)14 (.57)Long pinLock core (optional)LeverLock plateBaseBlade20(.79)3(.14)7 (.27)14 (.544)5(.20)Door/frame separationØ 3.2±0.1(.126±.004)12±0.1(.472±.004)12±0.1(.472±.004)30±0.1*(1.181±.004)*Gasket recommended to accommodate panel variationsLargeSmall84 (3.29)34(1.34)32(1.26)21 (.84)21(.83)1 (.04)Lock core (optional) LockplateBaseBladePin Lever18 (.71)24 (.94)4(.16)8 (.32)16(.63)12 (.47)10 (.39)12(.47)Door/frame separation3.2±0.1(.125±.004)Ø12±0.1(.472±.004)16±0.1(.63±.004)35.5±0.1*(1.398±.004) 3.2±0.1(.125±.004)Ø*Gasket recommended to accommodate panel variationsKeeperKeeper LatchLatchDescriptionPart NumberBright Chrome Satin Chrome Black Powder CoatedSmall, non-locking V7-10-105-10 V7-10-105-20 V7-10-105-50Small, locking(2 keys supplied) V7-10-115-10 V7-10-115-20 V7-10-115-50Large, non-locking V7-20-101-10 V7-20-101-20 V7-20-101-50Large, locking(2 keys supplied) V7-20-111-10 V7-20-111-20 V7-20-111-50Part NumberSee tableAssembly complete with keeper
                                
   351   352   353   354   355   356   357   358   359   360   361