Page 359 - Demo
P. 359


                                    331ACTUAL SIZEDimensions in millimeters (inch) unless otherwise stated97 - 50 - S L 0 - 1 M97 Draw LatchOver-center www.southco.com/97• Multiple link and keeper options for application variances• Secondary locking style availableMaterial and FinishStainless steel, steel, zinc plated or steel, black powder coatedPerformance DetailsHeavy-duty:Clamping force: 670 N (150 lbf)Light-duty:Clamping force: 310 N (70 lbf)Installation NotesInstall assembly with M4 (No. 8)round head screws or 4 (.156) rivets (not supplied). Peg needs flat head.AccessoriesSpring loaded secondary catch provides resistance against severe vibration and accidental opening.Part number steel: 97-58-101-11Part number stainless steel: 97-58-101-25Secondary catch17-7PH stainless steelor 1075 steel with phosphatedip; both have black organic coating22.6 (.89) 15.1(.59)48.4 (1.91)46 (1.81)11.9(.47)1.6(.06) 38.1 (1.50)Lever tab up 10.7 (.42)Lever tab down23.8 (.95) 14.3(.56)Ø 8.3 (.33)for padlockØ 2.8 (.11)for seal1 (.042) Light duty1.6 (.062) Heavy dutyLLatching springS Style1 Lever tab up2 Lever tab down3 Padlockable (tab up)1 Short (light-duty)2 Medium (light-duty)3 Long (light-duty)5 Short (heavy-duty)6 Medium (heavy-duty)7 Long (heavy-duty)M Material1 Steel, zinc plated 2 Stainless steel (light-duty only)5 Steel, black powder coatedKeeper StyleKeeper Part Number S DimensionSteel Stainless SteelShort Link = 29.4 (1.16)Medium Link = 42.1 (1.66)Long Link = 54.8 (2.16)Concealed 2 hole 97-57-103-11 97-57-103-24 15.9 (.63) 28.6 (1.13) 41.3 (1.63)Single hole peg style 97-57-105-11 97-57-105-24 29.4 (1.16) 42.1 (1.66) 54.8 (2.16)Exposed single hole 97-57-104-11 97-57-104-24 47.6 (1.88) 60.3 (2.38) 73.0 (2.88)Exposed 1 hole 1 lug 97-57-102-11 97-57-102-24 38.1 (1.50) 50.8 (2.00) 63.5 (2.50)Latch only 31.8 (1.25) 44.5 (1.75) 57.1 (2.25)19 (.75)24.6(.97)1.6(.06)6.4 (.25)11 (.42)19 (.75)22.2(.88)7.9 (.31) 1.6(.06)4 (.17)Ø 11(.44)6.4 (.25) Ø 7.9(.31)Ø 4.3 (.171) all mounting holes17.5(.687)9.5(.375) SLatching pointS 17.5(.687) S 17.5(.687)Door / frame separation Door / frame separation Door / frame separationTwo Hole Keepers Single Hole Keepers Latch OnlyConcealed 2 Hole Single Hole Peg Style Exposed Single Hole Exposed 1 Hole 1 LugKeepersL L LL Latching spring length/thicknessPart Number for Latch Only(No Keeper)___________________________________________________________________________ Part Number SelectionOrder latch and keeper separatelyFor latch part number see builderFor keeper part number see table
                                
   353   354   355   356   357   358   359   360   361   362   363