Page 368 - Demo
P. 368


                                    340ACTUALSIZE(SMALL)ACTUAL SIZE(MEDIUM)Dimensions in millimeters (inch) unless otherwise statedA1 - 11 - B 02- MA1 Draw LatchOver-center · Adjustable• Hooked latching rod• Latching arm adjusts to fit your grip rangeMaterial and FinishStainless steel or steel, zinc platedGrip: Vinyl yellow Performance Details Latched at end of hook:Small:Maximum static load:1200 N (270 lbf)Medium:Maximum static load:1780 N (400 lbf)Latched at center of radius:Small:Maximum static load:1350 N (300 lbf)Medium:Maximum static load:3110 N (700 lbf)Installation NotesSmall: Install assembly with four M5 (No. 10) screws or rivetsMedium: Install assembly with four M6 (1/4) screws or rivetswww.southco.com/A1B Base size5 Small7 MediumM Finish10 Steel, zinc plated without yellow grip20 Steel, zinc plated with yellow grip40 Stainless steel without yellow grip50 Stainless steel with yellow gripSmallMediumLatching rodHook may be used sidewaysEither inside or end of hook may beused for latching. In either case,contact point must be no higher than3 (.13) above mounting surfaceRod guide Jam nutLatch assembly1.5 (.06) Thick yellow vinyl gripHousingM5 threadLever27(1.06)68 (2.66)20(.78)21(.82)1.6 (.060)4.4(.17)39 (1.5) Minimum to59 (2.3) Maximum6 (.24)17 (.67)Latching rodHook may be used sidewaysEither inside or end of hook may beused for latching. In either case,contact point must be no higher than11 (.44) above mounting surfaceRod guide Jam nutLatch assembly1.5 (.06) Thick yellow vinyl gripHousing5/16-18 UNC threadLever79 (3.13) Minimum to113 (4.44) Maximum40(1.56)113 (4.45)32(1.25)31(1.21)1.9 (.075)7(.27)9 (.36)25(1.00)Ø 5.3±0.1(.209±.005)25.5±0.1(1.00±005)44.5±0.2(1.75±.010)Ø 6.5±0.1(.257±.005)LatchingrodLeverLever Lock nutLatching rodHousingHook ontoa lidHook intoa coverHook around a pin Ø 19 (.75)MinimumholeØ 6.5 (.25) Maximum (small)Ø 9.5 (.38) Maximum (medium)Part Number Selection _______________________________________________________________________________
                                
   362   363   364   365   366   367   368   369   370   371   372