Page 370 - Demo
P. 370


                                    342Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEA1 Draw LatchOver-center · Adjustable• Robust construction• Adjustable gripMaterial and FinishSteel, zinc plated or black powder coatedPerformance Details Latched at end of hook:Maximum static load:2225 N (500 lbf)Latched at center of radius:Maximum static load:4450 N (1000 lbf)Installation NotesInstall assembly with two M8 (5/16)bolts (not supplied)Hook may be used sideways. Either inside or end of hook may be used for latching. In either case, contact point must be no higher than 25 (1.00) above mounting surfacewww.southco.com/A1Rod guide45 (1.78)46 (1.81)203 (8.00)7/16-14 unc threadLatching rodYellow or black vinyl gripLeverHousing 10(.386)Ø66.538 (1.50)16(.61) +.02-.01(2.625±.010)Ø 8.3 (0.33) hole for padlockØ 16 (0.63)Maximumfor engagementØ 8.4 +0.1-0.0 (.323 +.010-.000 ) (2 Holes)47(1.84)G Grip range (see table)Door / frameseparationLeverLatching rodLock nutG Grip Range Part NumberMinimum Maximum Bright latch with yellow vinyl grip Black latch with black vinyl grip89 (3.50) 114 (4.50) A1-11-902-20 A1-11-902-31Part NumberSee table
                                
   364   365   366   367   368   369   370   371   372   373   374