Page 389 - Demo
P. 389


                                    361ACTUAL SIZEACTUAL SIZEDimensions in millimeters (inch) unless otherwise stated37 Draw LatchFlexible · Pull type · T-handle• Flexible one piece molded latchMaterial and FinishEPDM rubber and stainless steel or steel, zinc plated Performance Details:Average clamping force: Small: 26 N (6 lbf)Medium: 39 N (8.7 lbf) Operating temperature range: -20ºC (0ºF) to 95ºC (200ºF)Installation NotesSmall: Install assembly with four Ø 3 (.125) rivets or M3 (No. 4) screws (not supplied)Medium: Install assembly with four Ø 3.6 (.141) flat head rivets or M3.5 (No. 5) screws (not supplied)Part NumberSee tableAssembly complete with keeperMedium Size Part NumberKeeper Style XLatch Shipped Assembled Latch Shipped UnassembledSteel Stainless Steel SteelF 31.8 (1.25) 37-10-071-10 37-10-071-20 37-10-072-10R 56.4 (2.22) 37-20-071-10 37-20-071-20 37-20-072-10Small Size Part NumberSteel Stainless Steel37-10-065-10 37-10-065-2036.6(1.44)9.5(.38)When latched18(.70)Alignment lug1(.042)19(.75)Handle AlternatemountingpositionRivetØ 3.2 (.125) 4 placesKeeperstyle FonlyBracket10.3(.41)58.7(2.31)10.3(.41)25.4(1.00)12.7(.50)1(.042)6 (.23)47.8(1.88)HandleKeeperStyle F Rivet Bracket24.2(.95)12.7(.50)19(.75) 1.6(.06) Alignmentlug12.7(.50)X for keeper style F 15.9(.63) 2 (.08)8.7(.34)Ø 3.6 (.141) 4 placesWhen latched 11.9(.47) Alternatemountingposition75(2.94)X for keeper style RBase/lidseparationline12.7(.50)57.2(2.25)19(.75)Keeper style RSmallMediumwww.southco.com/37
                                
   383   384   385   386   387   388   389   390   391   392   393