Page 391 - Demo
P. 391


                                    363ACTUAL SIZEDimensions in millimeters (inch) unless otherwise stated• Flexible one piecemolded latchMaterial and FinishEPDM rubber and stainless steel or steel, zinc plated Performance Details Average clamping force: 84 N (19 lbf)Operating temperature range: -20ºC (0ºF) to 95ºC (200ºF)Installation NotesInstall assembly with four Ø 5 (.188) rivets or M5 (No. 10) screws (not supplied)Part NumberSee tableAssembly complete with keeperBase/lidseparationline12.7(.50)Y for keeper R32(1.27)Keeper style RExtra LargePart NumberSeries Keeper Style L XLatch Shipped Assembled Latch Shipped UnassembledSteel Stainless Steel Steel100F 130.2 (5.13)50.8 (2.00) 37-10-101-10 37-10-101-20 37-10-102-10R 90.5 (3.56) 37-20-101-10 37-20-101-20 37-20-102-10130F 247.7 (9.75)165.1 (6.50) 37-10-131-10 37-10-131-20 ~R 204.8 (8.06) 37-20-131-10 37-20-131-20 ~Keeperstyle F BracketRivetL when latched 19(.75) Alternatemountingposition14.5(.57)3.2(.13) 25.4(1.00) 25.8 X for keeper style F(1.02)2.4(.09)31.8(1.25)79.4(3.13) 12.7 (.50)39.3(1.55)Ø 5.2 (.203) 4 placesØ 9.5 (.38)Pilot holeX for keeper style Rwww.southco.com/3737 Draw LatchFlexible · Pull type · T-handle
                                
   385   386   387   388   389   390   391   392   393   394   395