57 - Spring Latch Series Self-Adjusting Compression Latches

Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances

57 - Spring Latch Series Self-Adjusting Compression Latches

A wide range of latch sizes and actuation styles complement the versatile performance of this self-adjusting spring cam design. They satisfy a broad spectrum of applications where specific compression forces are not critical.

  • Ramped spring-quality pawl provides increasing level of compression as latch is rotated and enhances tension on latch in closed position
  • Serrated spring models provide greater friction for more vibration-resistant grip
  • User controls the amount of compression force
  • Spring steel cam design is more tolerant of rough handling as experienced with lift-off panels
  • Three-hole (round hole) mounting design accommodates rivet, stud, or weld mounting
  • Optional stainless steel construction for non-corrosive applications
  • Spacer options allow adjustment for different panel and frame dimensions
  • Toolhead recess key may be ordered separately

Part number search

-   Use the filters to find the right part number for your project

You are viewing 57 - Spring Latch Series Self-Adjusting Compression Latches

View as Grid List

Items 1 to 51

Set Descending Direction
447f14a3138eeda9ba51a0998e435343394704bf1536a3386dd7bc0874562797 18.223.149.135
please type in at least 2 letters...
Loading...