57-10-202-40
Compression Latch, Self-Adjusting, Medium Size, No Restriction, Knurled Knob, Weld Installation, Smooth Spring, Stainless Steel, Passivated, Silver
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Silver |
Access Restriction | No Restriction |
Grip Type | Adjustable |
Head Style | Knurled |
Installation | Weld |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 6.40 |
Grip - Minimum (mm) | 1.60 |
Grip - Maximum (mm) | 9.50 |
Profile | Standard |
Size Series | Medium Size |
Spring | Smooth |
Pullup | 7.90 |
Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
Write Your Own Review