The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Medium Size, No Restriction, Knob, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
57-10-401-10
Compression Latch, Self-Adjusting, Medium Size, No Restriction, Knob, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Grip Type
Adjustable
Head Style
Knob Style
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
1.60
Grip - Maximum (mm)
9.50
Size Series
Medium Size
Pullup
7.90
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1163
2024-11-21
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1071
2024-11-21
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
291
2024-11-20
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
64
2024-11-21
info@tchweb.com
1.416.299.0089
M.W. Fasteners
Montreal QC Canada
20
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB Canada
17
2024-10-30
info@steeves.ca
1.204.474.1239
Assembly Fasteners Inc.
Apopka FL USA
6
2024-11-21
sales@tropicfast.com
1-800-488-4777