The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Small Size, Tool Locking, Slotted Head, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
57-30-101-10
Compression Latch, Self-Adjusting, Small Size, Tool Locking, Slotted Head, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Tool
Grip Type
Adjustable
Head Style
Slotted Head
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.80
Grip - Minimum (mm)
1.20
Grip - Maximum (mm)
6.40
Size Series
Small Size
Pullup
5.20
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Marek Industrial, a.s.
Brno CZ
754
2025-12-02
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
651
2025-12-05
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
235
2025-12-05
info@tchweb.com
1.416.299.0089
Parsons Aerocessories Limited
Stoney Creek ON CANADA
219
2025-11-27
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
14
2025-11-07
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
6
2025-12-04
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
3
2025-12-04
sales@deanlewisassociates.com
510-785-9650
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2025-11-17
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
1
2025-11-18
info@handy-fix.com.pl
0048221277890