The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
57-10-801-10
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Hex Recess, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Tool
Grip Type
Adjustable
Head Style
Hex Recess
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
1.60
Grip - Maximum (mm)
9.50
Size Series
Medium Size
Pullup
7.90
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1066
2026-10-24
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
521
2026-10-14
info@handy-fix.com.pl
0048221277890
Zygology Ltd
Oxford UK
500
2026-10-02
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
108
2026-10-23
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
50
2026-10-26
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2026-10-27
info@zinorm.de
+49 (0) 4102 677 12 0
CASH COMPONENTES
Sao Paulo SP Brasil
10
2026-10-26
info@cash.com.br
55.11.3974.8312
TCH Sales Incorporated
Toronto ON Canada
2
2026-10-27
info@tchweb.com
1.416.299.0089