57-10-802-50
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Hex Recess, Weld Installation, Smooth Spring, Steel, Copper Plated, Bright
| Material | Steel |
|---|---|
| Finish | Copper plated |
| Color/Appearance | Bright |
| Access Restriction | Tool |
| Grip Type | Adjustable |
| Head Style | Hex Recess |
| Installation | Weld |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 6.40 |
| Grip - Minimum (mm) | 1.60 |
| Grip - Maximum (mm) | 9.50 |
| Size Series | Medium Size |
| Pullup | 7.90 |
| Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review