57-40-708-85
Compression Latch, Self-Adjusting, Large Size, No Restriction, Bail Handle, Weld Installation, Smooth Spring, Steel, Copper Plated, Bright
| Material | Steel |
|---|---|
| Finish | Copper plated |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Grip Type | Adjustable |
| Head Style | Bail Handle |
| Installation | Weld |
| Min. Outer Panel Thickness (mm) | 2.60 |
| Max Outer Panel Thickness (mm) | 5.00 |
| Grip - Minimum (mm) | 23.40 |
| Grip - Maximum (mm) | 35.30 |
| Size Series | Large Size |
| Pullup | 11.90 |
| Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances