The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
57-10-101-10
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Slotted Head, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Tool
Grip Type
Adjustable
Head Style
Slotted Head
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
1.60
Grip - Maximum (mm)
9.50
Size Series
Medium Size
Pullup
7.90
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
3108
2026-06-06
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1575
2026-06-08
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
1071
2026-06-05
salesmidwest@allegiscorp.com
1-866-378-7550
Nappco Fastener Company
Houston, TX USA
729
2026-06-04
southcoh@nappco.com
1.800.580.2521
Clancey Company
Overland Park KS USA
440
2026-06-04
info@clancey.com
1.800.747.7405
HTF Inc
Frederick MD USA
322
2026-06-01
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
185
2026-06-08
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
110
2026-06-05
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
5
2026-06-08
info@hardwarespecialty.com
1.508.481.8622