D4 - DZUS® Standard-Line Quarter-Turn Fasteners

Southco’s DZUS<sup>®</sup> D4  Standard-Line Quarter-Turn Fastener features a comprehensive range of quarter turn studs, mounted receptcles and accessories,  for Quick Access applications accross many industries where secure, vibration resistant fastening is required. The range includes various size and head-drive style options, in choice of steel or stainless steel materials with a wide selection of protecting finishes. To enhance the user experience, retainers can ensure the stud remains captive, preventing loses, and ejecting springs can offer visual comformation that the fastener is secure.

D4 - DZUS® Standard-Line Quarter-Turn Fasteners
  • Favorable lead times for a variety of popular styles and sizes provide an attractive competitive alternative
  • High cycle life provides for long-lasting use in repetitive access applications
  • Captive fastener options protect against lost hardware or equipment caused by dropped fasteners
  • Job-matched receptacles simplify installation and satisfy specific configuration and applications needs
  • Available in sizes 3, 3.5, 4, 5, 6, 6.5 and 7 
  • Available in steel and stainless steel materials
  • Available in multiple finish options including zinc plate with chromate, zinc plate with black chromate, and bright chrome
  • Corrosion-resistant, stainless steel version for outdoor use

Vibration resistant with relatively high strength depending on size, materials and application configurations. Steel and Stainless steel, with different finises available

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing D4 - DZUS® Standard-Line Quarter-Turn Fasteners

View as Grid List

Items 1 to 703

Set Descending Direction
24fb24aa5f1b915d7ace7993d461aa2afa1a620a9616762d5161631a68a6a8e0 3.14.136.222
please type in at least 2 letters...
Loading...