The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 4, Aluminum Alloy Natural
D4-GH4
DZUS® Quarter-Turn Retainer, Size 4, Aluminum Alloy Natural
Specifications
Material
Aluminum Alloy
Finish
Natural
Size Series
Size 4
Type
Retainer
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Astra Industrial Innovations
Johannesburg Gauteng South Africa
3003
2024-09-13
sales@astraindustrial.co.za
0027.11.918.6696
Bisco Industries
Glendale Heights IL USA
1
2024-09-16
info@biscoind.com
1.800.323.1232