The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 3, Slotted Recess, Steel Zinc Plate, Bright chromate
D4-AJ3-25
DZUS® Quarter-Turn Stud, Size 3, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Slotted Recess
Size Series
Size 3
Stud Length (L)
6.35
Length
6.35
Type
Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
585
2024-04-25
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
467
2024-04-25
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
4
2024-04-22
info@hardwarespecialty.com
1.508.481.8622