The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 4, Steel Zinc Plate, Bright chromate
D4-S4-200
DZUS® Quarter-Turn Receptacle, Size 4, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Receptacle Style
Rivet-on
Size Series
Size 4
Type
Receptacle
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
441
2024-04-29
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
291
2024-04-29
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
230
2024-04-16
info@global-dtech.com
+34 91 661 20 79
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
8
2024-04-22
sales@aerospacesw.com
623.582.2779
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
4
2024-04-29
info@biscoind.com
1.800.323.1232