D4-FJ4-45SS
DZUS® Quarter-Turn Stud, Size 4, Slotted Flush, Stainless Steel Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Head Style | Slotted Flush |
Size Series | Size 4 |
Stud Length (L) | 11.43 |
Length | 11.43 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review