D4-S6-275SS
DZUS® Quarter-Turn Receptacle, Size 6, Stainless Steel Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Receptacle Style | Rivet-on |
Size Series | Size 6 |
Type | Receptacle |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review