D4-AJ5-50

DZUS® Quarter-Turn Stud, Size 5, Slotted Recess, Steel Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Head Style Slotted Recess
Size Series Size 5
Stud Length (L) 12.70
Length 12.70
Type Stud
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
5c540dfb7367d5254894b0ac21bcbe2fd35bca564eb6615752dfa04f5e3360e0 3.145.108.4
please type in at least 2 letters...
Loading...