D4-SL5-305
DZUS® Quarter-Turn Receptacle, Size 5, Steel Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Min. Outer Panel Thickness (mm) | 0.91 |
Max Outer Panel Thickness (mm) | 3.25 |
Receptacle Style | Clip-on |
Size Series | Size 5 |
Type | Receptacle |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review