Page 403 - Demo
P. 403


                                    375Part Number Symmetric Torque Nm (inlbf)E6-10E-200-50 Free operatingE6-10E-208-50 0.9 (8)E6-10E-212-50 1.4 (12)E6-10E-216-50 1.8 (16)E6-10E-220-50 2.3 (20)E6-10E-224-50 2.7(24)E6-10E-230-50 3.4 (30)Part Number Forward TorqueN•m (in•lbf)Reverse Torque Nm (inlbf)E6-10E-212F-50 1.4 (12) 0.8 (7.2 )E6-10E-216F-50 1.8 (16) 1.1 (9.6)E6-10E-220F-50 2.3 (20) 1.4 (12)E6-10E-224F-50 2.7 (24) 1.6 (14)E6-10E-230F-50 3.4 (30) 2.0 (18)E6-10E-240F-50 4.5 (40) 2.7 (24)E6-10E-212R-50 0.8 (7.2) 1.4 (12)E6-10E-216R-50 1.1 (9.6) 1.8 (16)E6-10E-220R-50 1.4 (12) 2.3 (20)E6-10E-224R-50 1.6 (14) 2.7 (24)E6-10E-230R-50 2.0 (18) 3.4 (30)E6-10E-240R-50 2.7 (24) 4.5 (40)Symmetric AsymmetricAxialRadialDimensions in millimeters (inch) unless otherwise stated• Holds in every position• No adjustment required• Long cycle lifeMaterial and FinishAluminum alloy, black powder coatPerformance DetailsCycle performance20,000 Cycles, see product drawing for detailsRadial load:Max. static load: 200 N (45 lbf)Average ultimate load: 2200 N (500 lbf)Axial load:Max. static load: 200 N (45 lbf)Average ultimate load: 1450 N (325 lbf)Part NumberSee tableE6 HingePosition Control · Constant Torque www.southco.com/E610(.39)3(.12)40(1.57)28 ±0.2(1.100 ±.005)11.4(.45)16.9(.67)16.9(.67)4X 16.9 ±0.2(.665 ±.005)56.6(2.23)20(.79)6X Ø4.5(.18)6X Ø5.2(.200 ) +.005-0+0.1-010(.39)3(.12)40(1.57)28 ±0.2(1.100 ±.005)11.4(.45)16.9(.67)16.9(.67)4X 16.9 ±0.2(.665 ±.005)56.6(2.23)20(.79)6X Ø4.5(.18)6X Ø5.2(.200 ) +.005-0+0.1-0R E V E R S E R O T A TIO NFORWARD ROTATIONACTUAL SIZE
                                
   397   398   399   400   401   402   403   404   405   406   407