Page 400 - Demo
P. 400


                                    372ACTUAL SIZE ACTUAL SIZEPart Number Symmetric Torque Nm Thru hole CountersinkMediumE6-10-200-50 E6-10-200C-50 Free operatingE6-10-208-50 E6-10-208C-50 0.9 (8)E6-10-212-50 E6-10-212C-50 1.4 (12)E6-10-216-50 E6-10-216C-50 1.8 (16)E6-10-220-50 E6-10-220C-50 2.3 (20)LargeE6-10-400-50 E6-10-400C-50 Free operatingE6-10-416-50 E6-10-416C-50 1.8 (16)E6-10-420-50 E6-10-420C-50 2.3 (20)E6-10-430-50 E6-10-430C-50 3.4 (30)Part Number Forward Torque N•mReverse torque Nm Thru hole CountersinkMediumE6-10-212F-50 E6-10-212FC-50 1.4 (12) 0.8 (7.2)E6-10-216F-50 E6-10-216FC-50 1.8 (16) 1.1 (9.6)E6-10-220F-50 E6-10-220FC-50 2.3 (20) 1.4 (12)E6-10-224F-50 E6-10-224FC-50 2.7 (24) 1.6 (14.4)E6-10-212R-50 E6-10-212RC-50 0.8 (7.2) 1.4 (12)E6-10-216R-50 E6-10-216RC-50 1.1 (9.6) 1.8 (16)E6-10-220R-50 E6-10-220RC-50 1.4 (12) 2.3 (20)E6-10-224R-50 E6-10-224RC-50 1.6 (14.4) 2.7 (24)LargeE6-10-420F-50 E6-10-420FC-50 2.3 (20) 1.4 (12)E6-10-430F-50 E6-10-430FC-50 3.4 (30) 2.0 (18)E6-10-440F-50 E6-10-440FC-50 4.5 (40) 2.7 (24)E6-10-420R-50 E6-10-420RC-50 1.4 (12) 2.3 (20)E6-10-430R-50 E6-10-430RC-50 2.0 (18) 3.4 (30)E6-10-440R-50 E6-10-440RC-50 2.7 (24) 4.5 (40)4.5 (.18)8.4 (.33)50.8 (2.0)Ø 5.2 (.20) X 412.7 (.50)4 xØ 6 (.24 )57.1(2.25)34±0.2(1.34±.01)34±0.2(1.34±.01)28.6 (1.13)+ 0.1 - 0.0+ .005 - .000Ø 12 (.47)0.69 (.03) deep X 2AxialRadialREVERSE ROTATIONFORWARD ROTATION4.5 (.18)8.4 (.33)50.8 (2.0)Ø 5.2 (.20) X 412.7 (.50)4 xØ 6 (.24 )57.1(2.25)34±0.2(1.34±.01)34±0.2(1.34±.01)28.6 (1.13)+ 0.1 - 0.0+ .005 - .000Ø 12 (.47)0.69 (.03) deep X 2AxialRadialREVERSE ROTATIONFORWARD ROTATIONwww.southco.com/E617.8±0.2(.70±.01)10 (.39)10.0 (.39)3 (.11) 4 x Ø 5.2 (.20 )Ø 4.5 (.18) X428±0.2 (1.10±.01)38 (1.50)20 (.79)40(1.58)+ 0.1 - 0.0 +.005 - .000AxialRadialREVERSE ROTATIONFORWARD ROTATION17.8±0.2(.70±.01)10 (.39)10.0 (.39)3 (.11) 4 x Ø 5.2 (.20 )Ø 4.5 (.18) X428±0.2 (1.10±.01)38 (1.50)20 (.79)40(1.58)+ 0.1 - 0.0 +.005 - .000AxialRadialREVERSE ROTATIONFORWARD ROTATIONREVERSE ROTATIONFORWARD ROTATION3 (.12)5 (.2)Ø 4.5 (.18)Ø 4.5 (.18)Ø 8.5 (.33)10 (.39)90º17.8±0.2(.70±.01)10 (.39)10.0 (.39)3 (.11) 4 x Ø 5.2 (.20 )Ø 4.5 (.18) X428±0.2 (1.10±.01)38 (1.50)20 (.79)40(1.58)+ 0.1 - 0.0 +.005 - .000AxialRadialREVERSE ROTATIONFORWARD ROTATIONSymmetricAsymmetricMedium LargeE6 HingePosition control · Constant torque• Holds in every position• No adjustment required• Long cycle lifeMaterial and FinishLarge: Zinc alloy, black paintMedium: Aluminum alloy, black paintPerformance DetailsCycle performance: 20,000 cycles within ± 20% of static torque specificationRadial load: Large:Maximum static load: 200 N (45 lbf)Average ultimate load: 11000 N (2470 lbf)Medium:Maximum static load: 155 N (35 lbf)Average ultimate load: 3000 N (675 lbf)Axial load: Large:Maximum static load: 200 N (45 lbf)Average ultimate load: 2800 N (630 lbf)Medium:Maximum static load: 155 N (35 lbf)Average ultimate load: 1600 N (360 lbf)Part NumberSee tableCounterbore version4.5 (.18)8.4 (.33)50.8 (2.0)Ø 5.2 (.20) X 412.7 (.50)4 xØ 6 (.24 )57.1(2.25)34±0.2(1.34±.01)34±0.2(1.34±.01)28.6 (1.13)+ 0.1 - 0.0+ .005 - .000Ø 12 (.47)0.69 (.03) deep X 2AxialRadialREVERSE ROTATIONFORWARD ROTATION12.7 (.5) 6.4 (.25)3.8 (.15)Ø 5.2 (.2)28.6 (1.13)Ø 10 (.39)Ø 5.2 (.2)Ø 10.5 (.41) 2x90ºØ 12(.47) 90ºCountersink versionDimensions in millimeters (inch) unless otherwise stated
                                
   394   395   396   397   398   399   400   401   402   403   404