Page 402 - Demo
P. 402


                                    374ACTUAL SIZEPart Number Symmetric TorqueNm (inlbf) Black Satin ChromeE6-60-400-50 E6-60-400-20 Free operatingE6-60-412S-50 E6-60-412S-20 1.36 Nm (12 inlbf)E6-60-420S-50 E6-60-420S-20 2.26 Nm (20 inlbf)E6-60-428S-50 E6-60-428S-20 3.16 Nm (28 inlbf)E6-60-436S-50 E6-60-436S-20 4.07 Nm (36 inlbf)Part Number Forward TorqueN•m (in•lbf)Reverse Torque Nm (inlbf) Black Satin ChromeE6-60-420F-50 E6-60-420F-20 2.3 (20) 1.4 (12)E6-60-428F-50 E6-60-428F-20 3.2 (28) 1.9 (16.8) E6-60-436F-50 E6-60-436F-20 4.1 (36) 2.4 (21.6)E6-60-444F-50 E6-60-444F-20 5 (44) 3 (26.4)E6-60-420R-50 E6-60-420R-20 1.4 (12) 2.3 (20)E6-60-428R-50 E6-60-428R-20 1.9 (16.8) 3.2 (28)E6-60-436R-50 E6-60-436R-20 2.4 (21.6) 4.1 (36)E6-60-444R-50 E6-60-444R-20 3 (26.4) 5 (44)SymmetricAsymmetric 60 (2.36)2.5 (.098) 4 x M5 20 (.79)7.5 (.30)45(1.77)11 (.43)35.4 (1.39)17 (.67)13. (.51)18.4 (.72)90º±5.0ºClosed positionShipping positionREVERSE ROTATIONFORWARD ROTATION 60 (2.36)2.5 (.098) 4 x M5 20 (.79)7.5 (.30)45(1.77)11 (.43)35.4 (1.39)17 (.67)13. (.51)18.4 (.72)90º±5.0ºClosed positionShipping positionREVERSE ROTATIONFORWARD ROTATION45±0.1(1.77±.004)Ø 5.2 (.20 )+ 0.1 - 0.0+ .005 - .000Axial50±0.1 Radial(1.97±.004)20.0±0.1 (.79±.004)E6 HingePosition control · Constant torque• Holds in every position• No adjustment required• Long cycle lifeMaterial and FinishZinc alloy body with hardened steel internal componentsPerformance Details20,000 cycles within ±20% of static torque specificationInstallation NotesScrews not suppliedCalculate screw length using the following formula:Door thickness + 6 (.236) Part NumberSee tablewww.southco.com/E6 Dimensions in millimeters (inch) unless otherwise stated
                                
   396   397   398   399   400   401   402   403   404   405   406