Page 406 - Demo
P. 406


                                    378www.southco.com/E6E6 HingePosition control · Constant torque · Plastic• Holds in every position• No adjustment required• Long cycle life• Corrosion resistant• Multiple mounting options• Concealed mounting  hardwareMaterial and FinishNylon, steel, anodized aluminumPerformance DetailsCycle performance20,000 cycles, see trade drawing for detailsRadial load: Max. static load: 200 N (45 lbf)Average ultimate load: 1500 N (335 lbf)Axial load: Max. static load: 200 N (45 lbf)Average ultimate load: 2500 N (560 lbf)Part NumberSee tableSymmetric Torque VersionsPart Number Static Torque (forward and reverse)N•m (in•lbf) Thru-Hole Mounting Thread Stud MountingE6-50-500-XX E6-55-500-XX Free OperatingE6-50-535S-XX E6-55-535S-XX 3.95 (35)E6-50-530S-XX E6-55-530S-XX 3.39 (30)E6-50-525S-XX E6-55-525S-XX 2.82 (25)E6-50-520S-XX E6-55-520S-XX 2.26 (20)E6-50-515S-XX E6-55-515S-XX 1.69 (15)50 Series: Constant torque mechanism providing customizable, precise operating effortsXX Color20 Black 10 White19.1(.750)47.6±0.2 (1.870±.010)4x Ø 7.1(.279 )38.2±0.2(1.500±.010)+0.1-0.0+.005-.000AxialRadial67.5 (2.66)47.8 (1.88)57.4(2.26)38.2(1.50)19.1(.75)4X Ø 6.5 (.26)4X Counterbore Ø 12.3 (.48)16.5(.65)12(.47)R E V E R S E R O T A TIO NFORWARD ROTATIONThru-Hole Version Thru-Hole VersionAsymmetric Torque VersionsPart Number Forward Torque N•m (in•lbf)Reverse Torque N•m (in•lbf) Thru-Hole Mounting Thread Stud MountingE6-50-540F-XX E6-55-540F-XX 4.52 (40) 3.16 (28)E6-50-535F-XX E6-55-535F-XX 3.95 (35) 2.77 (24.5)E6-50-530F-XX E6-55-530F-XX 3.39 (30) 2.37 (21)E6-50-525F-XX E6-55-525F-XX 2.82 (25) 1.98 (17.5)E6-50-520F-XX E6-55-520F-XX 2.26 (20) 1.58 (14)E6-50-515F-XX E6-55-515F-XX 1.69 (15) 1.19 (10.5)E6-50-540R-XX E6-55-540R-XX 3.16 (28) 4.52 (40)E6-50-535R-XX E6-55-535R-XX 2.77 (24.5) 3.95 (35)E6-50-530R-XX E6-55-530R-XX 2.37 (21) 3.39 (30)E6-50-525R-XX E6-55-525R-XX 1.98 (17.5) 2.82 (25)E6-50-520R-XX E6-55-520R-XX 1.58 (14) 2.26 (20)E6-50-515R-XX E6-55-515R-XX 1.19 (10.5) 1.69 (15)M6 Thread16.5(.65)8(.32)57.4(2.26)38.2(1.50)19.1(.75)67.5 (2.66)47.6 (1.87)4X Ø 6.5 (.26)4X Counterbore Ø 12.3 (.48)Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE
                                
   400   401   402   403   404   405   406   407   408   409   410