Page 405 - Demo
P. 405


                                    377www.southco.com/E6E6 HingePosition Control · Constant Torque · One WayREVERSE ROTATIONFORWARD ROTATION4.5(.177)20.3 (.8)ForwardTorqueReverseTorque4 xØ 6.5 (.26 )50 ±0.2(1.97±.008)25(0.98)46 ±0.2(1.81±.008)+ 0.1 - 0.0+ .005 - .000AxialRadialPart Number Forward TorqueN•m (in•lbf)Reverse Torque Nm (inlbf)E6-10-620F0-50 2.3 (20) FreeE6-10-635F0-50 3.9 (35) FreeE6-10-650F0-50 5.7 (50) FreeE6-10-665F0-50 7.3 (65) FreeE6-10-680F0-50 9.0 (80) FreeE6-10-695F0-50 10.7 (95) FreeE6-10-6110F0-50 12.4 (110) FreeE6-10-620R0-50 Free 2.3 (20)E6-10-635R0-50 Free 3.9 (35)E6-10-650R0-50 Free 5.7 (50)E6-10-665R0-50 Free 7.3 (65)E6-10-680R0-50 Free 9.0 (80)E6-10-695R0-50 Free 10.7 (95)E6-10-6110R0-50 Free 12.4 (110)• Holds in every position• No adjustment required• Long cycle life• Minimal resistance infree directionMaterial and FinishAluminum alloy, black powder coatedPerformance DetailsCycle performance: 20,000 Cycles, see trade drawing for detailsRadial load: Max. static load: 2000 N (450 lbf)Average ultimate load: 3000N (675lbf)Axial load: Max. static load: 500 N (110 lbf)Average ultimate load: 6000 N (1300 lbf)Installation NotesDo not remove shipping clip until hinge is secured by first pair of screws. Discard or recycle shipping clip when removed.Part NumberSee tableShipping ClipMovable DoorFixed Frame4XØ 6.5 (.26)69.5(2.74)91.6 (3.61)80 (3.15)Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE
                                
   399   400   401   402   403   404   405   406   407   408   409