Page 252 - Demo
P. 252
233Cwww.southco.com/A5• Accommodates widetolerances in door thickness• Modular design protectsdoor integrity• Provides up to 2mm ofcompressionMaterial and FinishShaft: Steel with zinc plate, black glass-filled nylon, Silicone, Buna-NCam Latch: Steel with zinc plate, black glass-filled nylon, EPDMSealing NotesNEMA 4 / IP65Installation NotesAttach using M4 or #8 hardware (not supplied). Self tapping screws (not supplied) may be used in sheet metal thicknesses from0.6 to 2mm (0.02 - 0.08).Adjust roller cam location using jam nuts until proper gasket compression is achieved.NotesFor use with M4 Handle (pg 233B) and optional M4 Accessories (pg 233D). M4 Handle Shaft may also be used with M4 Multipoint Rod (pg 233G) and M4 Multipoint Latches (pg 233F) at driving latch point location only.Part NumberSee tablesOrder Handle, Shaft(s), Latch, Multipoint Latch(es), Multipoint Rod, and optional Accessories separately.M4 Modular Handle SystemHandle Shaft and Cam LatchHandle ShaftCam LatchAssemblyPanel Preparation (viewed from outside of door)Door Thickness +/- 6.4 (0.25) L Part Number25 (1) 87.5 (3.44) M4-20-125-2038 (1.5) 100.2 (3.94) M4-20-138-2051 (2) 112.9 (4.44) M4-20-150-2064 (2.5) 125.6 (4.94) M4-20-163-2076 (3) 138.3 (5.44) M4-20-176-2089 (3.5) 151.0 (5.94) M4-20-189-20102 (4) 163.7 (6.44) M4-20-1102-20Ø 4.7(.19)12.7 (.5)Ø 5 ± 0.1(.197 ± .004)12 ± 0.2(.472 ± .008)Ø 13 ± 0.1(.512 ± .004)44 ± 4(1.73 ± .16)0 -20(0 - .79)Ø 5 ± 0.1(.197 ± .004)Ø 4.7(.19)12.7 (.5)Ø 5 ± 0.1(.197 ± .004)12 ± 0.2(.472 ± .008)Ø 13 ± 0.1(.512 ± .004)44 ± 4(1.73 ± .16)0 -20(0 - .79)Ø 5 ± 0.1(.197 ± .004)Part NumberM4-30-100L59.7(2.35) 8(.31)36(1.42) 3(.12) Ø 12.7(.5)Ø 5 ± 0.1(.197 ± .004)Ø 13 ± 0.1(.512 ± .004)12 ± 0.2(.472 ± .008 )Ø 4.7(.19)2x Optional mounting holesDoor EdgeØ 4.7(.19)12.7 (.5)Ø 5 ± 0.1(.197 ± .004)12 ± 0.2(.472 ± .008)Ø 13 ± 0.1(.512 ± .004)44 ± 4(1.73 ± .16)0 -20(0 - .79)Ø 5 ± 0.1(.197 ± .004)Panel Preparation (viewed from inside of door)DoorThicknessCenter ofDoorGrip2x optional mounting holesDoorFrameL59.7(2.35) 8(.31)36(1.42) 3(.12) Ø 12.7(.5)Ø 5 ± 0.1(.197 ± .004)Ø 13 ± 0.1(.512 ± .004)12 ± 0.2(.472 ± .008 )Ø 4.7(.19)4x Mounting screw (not supplied)Door thickness ShaftBaseCamNutsDimensions in millimeters (inch) unless otherwise stated

