Page 254 - Demo
P. 254


                                    233Ewww.southco.com/A5• System provides up to 4 latching points• Accommodates wide tolerances in door thickness• Modular design protects door integrity• Provides up to 2mm of compressionMaterial and FinishShaft: Steel with zinc plate, black glass-filled nylon, Silicone, Buna-NRemote Cover: Steel with zinc plate, black glass-filled nylonSealing NotesNEMA 4 / IP65Installation NotesAttach using M4 or #8 hardware (not supplied). Self tapping screws (not supplied) may be used in sheet metal thicknesses from0.6 to 2mm (0.02 - 0.08).Adjust roller cam location using jam nuts until proper gasket compression is achieved.NotesFor use with M4 Multipoint Latches (pg 233F), M4 Multipoint Rod (pg 233G), and optional M4 Accessories (pg 233D).Part NumberSee tablesOrder Remote Shaft(s), Remote Shaft Cover(s), Multipoint Latches, Multipoint Rod, and optional Accessories separately.M4 Modular Handle SystemRemote Shaft and CoverRemote ShaftRemote Shaft CoverPanel Preparation (viewed from outside of door)Door Thickness +/- 6.4 (0.25) L Part Number25 (1) 87.5 (3.44) M4-20-325-2038 (1.5) 100.2 (3.94) M4-20-338-2051 (2) 112.9 (4.44) M4-20-350-2064 (2.5) 125.6 (4.94) M4-20-363-2076 (3) 138.3 (5.44) M4-20-376-2089 (3.5) 151.0 (5.94) M4-20-389-20102 (4) 163.7 (6.44) M4-20-3102-20Part NumberM4-10-323-20L59.7(2.35)8 (.31)11.2 (.44)Ø 12.7(.5)Ø 5 ± 0.1(.197 ± .004)Ø 13 ± 0.1(.512 ± .004)12 ± 0.2(.472 ± .008)Ø 4.7(.19)2x Optional mounting holesAssemblyShaftBaseCamNutsØ 38.1(1.5)12(.47)Door EdgeDimensions in millimeters (inch) unless otherwise stated
                                
   248   249   250   251   252   253   254   255   256   257   258