Page 255 - Demo
P. 255
233Fwww.southco.com/A5• System provides up to 4 latching points• Accommodates wide tolerances in door thickness• Modular design protects door integrity• Provides up to 2mm of compressionMaterial and FinishMultipoint Cam Latch: Steel with zinc plate, black glass-filled nylon, EPDMSealing NotesNEMA 4 / IP65Installation NotesAttach using M4 or #8 hardware (not supplied). Self tapping screws (not supplied) may be used in sheet metal thicknesses from0.6 to 2mm (.02 - .08).Adjust roller cam location using jam nuts until proper gasket compression is achieved.NotesFor use with M4 Handle Shaft (pg 233C), M4 Remote Shaft(s) (pg 233E), and M4 Multipoint Rod (pg 233G).Part NumberSee tableExternal Handle Rotation:Clockwise to close use Type ACounter-clockwise to close use Type BOrder Shafts, Multipoint Latches, and Multipoint Rod separately.Multipoint Cam Latch – Type A Multipoint Cam Latch – Type BMultipoint Cam Latch Part NumberType A M4-30-120Type B M4-30-130M4 Modular Handle SystemMultipoint Cam LatchesAssemblyShaftBaseCamNutsØ 4.7(.19)12.7 (.5)Ø 5 ± 0.1(.197 ± .004)12 ± 0.2(.472 ± .008)Ø 13 ± 0.1(.512 ± .004)44 ± 4(1.73 ± .16)0 -20(0 - .79)Ø 5 ± 0.1(.197 ± .004)Panel Preparation (viewed from inside of door)DoorThicknessCenter ofDoorGrip2x optional mounting holesFrame36.5(1.44)36.5(1.44)52(2.05)52(2.05)63.8(2.51)63.8(2.51)Ø 17.5 (.69)Ø 17.5 (.69)2x Ø5 (.2) 2x Ø5 (.2)Holes for mounting hardwareShaftBaseRoller cam assemblyGrip Range 0-20 (.78)From inner surface of doorRoller cam assemblyShaftBase Grip Range 0-20 (.78)From inner surface of doorHoles for mounting hardware36.5(1.44)36.5(1.44)52(2.05)52(2.05)63.8(2.51)63.8(2.51)Ø 17.5 (.69)Ø 17.5 (.69)2x Ø5 (.2) 2x Ø5 (.2)Dimensions in millimeters (inch) unless otherwise stated

