Page 251 - Demo
P. 251


                                    233Bwww.southco.com/A5• Easy actuation even with gloved hands• Minimizes heat transfer through door• Removable for transportMaterial and FinishHandle, Cap: Glass-filled nylon, blackLock Plate, Hasp, Scre Steel, zincplateLock Plug, Pin: Die cast zinc, chromateInstallation NotesSecure Handle to Handle Shaft with screw provided and press in the Cap. Cap is removable when handle is unlocked. Only one Handle is required for multipoint systems.NotesFor use with M4 Handle Shaft(pg 233C).M4 Modular Handle SystemHandlesPart NumberSee tableOrder Handle and Handle Shaft separatelyAvailable Lock Styles Part NumberNon-Locking M4-10-123-20Key-Locking M4-10-131-20Slotted M4-10-100-208mm Hex M4-10-101-20Padlocking M4-10-223-20Non-Locking Key-LockingKey Code CH751Supplied with 2 KeysSlotted 8mm Hex PadlockingInstallation 174.9 (6.88)25.6(1.01)38.3(1.51)56.2(2.21) 15.9(.63)118.5 (4.66)174.9 (6.88)25.6(1.01)38.3(1.51)56.2(2.21) 15.9(.63)118.5 (4.66)Cap (included)Mounting Screw (included)Optional Padlock HaspShaft (sold separately, see page 233C)Dimensions in millimeters (inch) unless otherwise stated
                                
   245   246   247   248   249   250   251   252   253   254   255