Page 249 - Demo
P. 249


                                    233F20 Mid Roller F30 Offset with Roller F50 Offset Plate with RollerImportant: Adapters are used with F30 and F50 Rods only.Flat Rod Actuator Plate Part NumberOperating Latch FamiliesE5-5 E5-6 E5-9 H3-50 H3-6062 SeriesM8 threaded shaft92 Series M10 threaded shaftActuator Plate Part Number A5-90-102-11 A5-90-303-11 A5-90-401-11 A5-90-501-11Adapter Type A A = 3 A = 1 A = 4 A = 2A5 - F R A - L A - G - 77G Offset Distance (mm)20, 25 - (For Rod Style 3)13, 16, 21, 27 - (For Rod Style 5)R Rod Style2 Mid roller (offset G must be 00)3 Offset with roller end5 Offset Plate with roller endA Adapter Type0 None (H3 with linear actuator)1 Adapter - 3.25mm (0.13) (H3 Latches)2 Adapter - 7.8 (0.31) Offset (92 Latches)3 Adapter - 17.25 (0.68) Offset (E5 Latches)4 Adapter - -7.55 (-0.30) Offset (Medium 62 Latches)Length (mm)0200 - 1200L75(2.95)Ø 8 (.31)RoundSquareLantern14 (.55)9 (.35)18 (.71)9 (.35)14(.55)14(.55)Hole type (round shown) See end views for additional hole typesEnd views101.5(4)7.5 (.3)Ø 5.5(.22)L L LG G75(2.95)Ø 8 (.31)RoundSquareLantern14 (.55)9 (.35)18 (.71)9 (.35)14(.55)14(.55)Hole type (round shown) See end views for additional hole typesEnd views101.5(4)7.5 (.3)Ø 5.5(.22)L L LG G75(2.95)Ø 8 (.31)RoundSquareLantern14 (.55)9 (.35)18 (.71)9 (.35)14(.55)14(.55)Hole type (round shown) See end views for additional hole typesEnd views101.5(4)7.5 (.3)Ø 5.5(.22)L L LG GRod Guide A5-F90-71Mid Roller Standard Hole DetailRod Assembly Part NumberRod Keeper A5-F80-69Others available upon requestAdapters are used with round hole type rods only.• Modular actuators to suit multiple latch familiesusing A5 flat rodsA5 Flat Rod SystemsRods, Guides and KeepersDimensions in millimeters (inch) unless otherwise stated www.southco.com/A5
                                
   243   244   245   246   247   248   249   250   251   252   253