Page 253 - Demo
P. 253


                                    233Dwww.southco.com/A5M4 Modular Handle SystemAccessoriesV Dimension D1 62.8 (2.47)2 79.2 (3.12)3 86.2 (3.39)4 105.5 (4.15)Part NumberM4-50-1101-12Emergency HandleM4 - 50 - 130 V - 12D3(.12) 6.2(.24)123.6(4.87)Ø 25 (.98)Pressure Release BracketD3(.12) 6.2(.24)123.6(4.87)Ø 25 (.98)Material and FinishSteel with zinc plate, red plasticNotesEmergency handles allow latches to be opened from inside the enclosure. For use with M4 Handle Shaft and Latch (pg 233C) or M4 Multipoint Latch (pg 233F)Material and FinishSteel with zinc plateNotesPressure release brackets prevent doors from being fully opened until pressure inside of the enclosure is safely released. For use with M4 Handle Shaft and Latch (pg 233C) or M4 Multipoint Latch (pg 233F)Part NumberSee tablesOrder Shaft, Latch, Emergency Handle, and Pressure Release Bracket separately.Dimensions in millimeters (inch) unless otherwise stated
                                
   247   248   249   250   251   252   253   254   255   256   257