37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
![37 - Flexible Handle Latches 37 - Flexible Handle Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/37 Flexible-Handle-Latches-968x432.jpg)
Flexible, black EPDM rubber handles absorb and reduce vibration, and provide the flexibility to ensure tight latch grip despite variations in alignment and tolerance.
- Flexible latch bodies hold panels tight, under vibration and shock
- Simple, intuitive pull to latch operation
- Corrosion and UV resistant materials suitable for outdoor use
- Soft latch bodies prevent damage to painted or polished surfaces
- Choice of five latch body sizes, and two handle styles
- Various size and mounting options allow strength and size to be matched to application need
- Choice of steel and stainless steel mounting brackets and keepers