The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch, 86 Series, Stainless Steel Hardware, R style keeper
37-20-086-20
Flexible Draw Latch, 86 Series, Stainless Steel Hardware, R style keeper
Specifications
Material
Rubber, Stainless Steel
Finish
Natural
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
80 Series
Keeper Style
R
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
261
2024-12-13
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
226
2024-12-26
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
148
2024-12-16
sales@austinhardware.com
800-821-3520
Zygology Ltd
Oxford UK
76
2024-12-11
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
62
2024-12-26
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
40
2024-12-16
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
19
2024-12-26
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
11
2024-12-21
southco@all-west.com
1.206.762.1875
Nappco Fastener Company
Houston, TX USA
10
2024-12-03
southcoh@nappco.com
1.800.580.2521
Parsons Aerocessories Limited
Stoney Creek ON CANADA
4
2024-12-24
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-12-26
info@zinorm.de
+49 (0) 4102 677 12 0